In This Topic
Adjustment is an 8-bit number. The bits are stored in the following format: RRRR MDSS
RRRR = Reserved
M = Calibration Mode
D = Adjustment Direction
SS = Adjustment Size
The following tables provide a comprehensive list of adjustment codes.
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Reserved |
| 0 |
0 |
00 |
0000 |
RRRR |
0000XXXX |
Reserved |
| ... |
... |
... |
... |
... |
... |
... |
| F |
15 |
17 |
1111 |
RRRR |
1111XXXX |
Reserved |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Calibration Mode |
| 0 |
0 |
0 |
0 |
M |
XXXX0XXX |
Manual Calibration |
| 1 |
1 |
1 |
1 |
M |
XXXX1XXX |
Automatic Calibration |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Adjustment Direction |
| 0 |
0 |
0 |
0 |
D |
XXXXX0XX |
Increase Voltage Output |
| 1 |
1 |
1 |
1 |
D |
XXXXX1XX |
Decrease Voltage Output |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Adjustment Size |
| 0 |
0 |
0 |
00 |
SS |
XXXXXX00 |
Small |
| 1 |
1 |
1 |
01 |
SS |
XXXXXX01 |
Medium |
| 2 |
2 |
2 |
10 |
SS |
XXXXXX10 |
Large |
| 3 |
3 |
3 |
11 |
SS |
XXXXXX11 |
Huge |
| Hexadecimal |
Decimal |
Octal |
Binary |
Mode |
Direction |
Size |
| 00 |
0 |
0000 |
00000000 |
Manual |
Increase |
Small |
| 01 |
1 |
0001 |
00000001 |
Manual |
Increase |
Medium |
| 02 |
2 |
0002 |
00000010 |
Manual |
Increase |
Large |
| 03 |
3 |
0003 |
00000011 |
Manual |
Increase |
Huge |
| 04 |
4 |
0004 |
00000100 |
Manual |
Decrease |
Small |
| 05 |
5 |
0005 |
00000101 |
Manual |
Decrease |
Medium |
| 06 |
6 |
0006 |
00000110 |
Manual |
Decrease |
Large |
| 07 |
7 |
0007 |
00000111 |
Manual |
Decrease |
Huge |
| 08 |
8 |
0010 |
00001000 |
Auto |
Increase |
Small |
| 09 |
9 |
0011 |
00001001 |
Auto |
Increase |
Medium |
| 0A |
10 |
0012 |
00001010 |
Auto |
Increase |
Large |
| 0B |
11 |
0013 |
00001011 |
Auto |
Increase |
Huge |
| 0C |
12 |
0014 |
00001100 |
Auto |
Decrease |
Small |
| 0D |
13 |
0015 |
00001101 |
Auto |
Decrease |
Medium |
| 0E |
14 |
0016 |
00001110 |
Auto |
Decrease |
Large |
| 0F |
15 |
0017 |
00001111 |
Auto |
Decrease |
Huge |
| 10 |
16 |
0020 |
00010000 |
Undefined |
Undefined |
Undefined |
| ... |
... |
... |
... |
... |
... |
... |
| FF |
255 |
0377 |
11111111 |
Undefined |
Undefined |
Undefined |