This table provides a comprehensive list of device status codes.
| Hexadecimal | Decimal | Octal | Binary | Status |
|---|---|---|---|---|
| 00 | 0 | 0000 | 00000000 | OK |
| 01 | 1 | 0001 | 00000001 | Invalid Handle |
| 02 | 2 | 0002 | 00000010 | Device Not Found |
| 03 | 3 | 0003 | 00000011 | Device Not Opened |
| 04 | 4 | 0004 | 00000100 | IO Error |
| 05 | 5 | 0005 | 00000101 | Insufficient Resources |
| 06 | 6 | 0006 | 00000110 | Invalid Parameter |
| 07 | 7 | 0007 | 00000111 | Invalid Baud Rate |
| 08 | 8 | 0010 | 00001000 | Device Not Opened For Erase |
| 09 | 9 | 0011 | 00001001 | Device Not Opened For Write |
| 0A | 10 | 0012 | 00001010 | Failed to Write Device |
| 0B | 11 | 0013 | 00001011 | EEPROM Read Failed |
| 0C | 12 | 0014 | 00001100 | EEPROM Write Failed |
| 0D | 13 | 0015 | 00001101 | EEPROM Erased Failed |
| 0E | 14 | 0016 | 00001110 | EEPROM Not Present |
| 0F | 15 | 0017 | 00001111 | EEPROM Not Programmed |
| 10 | 16 | 0020 | 00010000 | Invalid Arguments |
| 11 | 17 | 0021 | 00010001 | Not Supported |
| 12 | 18 | 0022 | 00010010 | Other Error |
| 13 | 19 | 0023 | 00010011 | Device List Not Ready |
| 14 | 20 | 0024 | 00010100 | Undefined |
| ... | ... | ... | ... | ... |
| FF | 255 | 0377 | 11111111 | Undefined |