In This Topic
Output Configuration is an 8-bit number. The bits are stored in the following format: STSS DOOO
S = Symmetry
T = Output Type
SS = Span Voltage
D = Output Direction
OOO = Offset Voltage
This table provides a comprehensive list of output configuration codes.
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Symmetry |
| 0 |
0 |
0 |
0 |
S |
0XXXXXXX |
Disabled |
| 1 |
1 |
1 |
1 |
S |
1XXXXXXX |
Enabled |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Output Type |
| 0 |
0 |
0 |
0 |
T |
X0XXXXXX |
Voltage Output (0-5, 0-10, ±5 or ±10 VDC depending on the span voltage and offset voltage) |
| 1 |
1 |
1 |
1 |
T |
X1XXXXXX |
Current Output (4-20 or 4-12-20 mA depending on the span voltage and offset voltage) |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Span Voltage |
| 0 |
0 |
0 |
00 |
SS |
XX00XXXX |
Undefined |
| 1 |
1 |
1 |
01 |
SS |
XX01XXXX |
5 VDC |
| 2 |
2 |
2 |
10 |
SS |
XX10XXXX |
10 VDC (always use this option with current output) |
| 3 |
3 |
3 |
11 |
SS |
XX11XXXX |
Undefined |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Output Direction |
| 0 |
0 |
0 |
0 |
D |
XXXX0XXX |
Positive |
| 1 |
1 |
1 |
1 |
D |
XXXX1XXX |
Negative |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Offset Voltage |
| 0 |
0 |
0 |
000 |
OOO |
XXXXX000 |
Undefined |
| 1 |
1 |
1 |
001 |
OOO |
XXXXX001 |
0.0 VDC |
| 2 |
2 |
2 |
010 |
OOO |
XXXXX010 |
2.5 VDC |
| 3 |
3 |
3 |
011 |
OOO |
XXXXX011 |
Undefined |
| 4 |
4 |
4 |
100 |
OOO |
XXXXX100 |
5.0 VDC |
| 5 |
5 |
5 |
101 |
OOO |
XXXXX101 |
Undefined |
| 6 |
6 |
6 |
110 |
OOO |
XXXXX110 |
Undefined |
| 7 |
7 |
7 |
111 |
OOO |
XXXXX111 |
Undefined |
This table provides a comprehensive list of output codes.
| HighByte + LowByte |
| Hexadecimal |
Decimal |
Octal |
Binary |
Symmetry |
Output Type |
Span |
Output Direction |
Offset |
| 0011 |
17 |
00000021 |
0000000000010001 |
Disabled |
Voltage (±5 VDC) |
5 VDC |
Positive |
0.0 VDC |
| 0012 |
18 |
00000022 |
0000000000010010 |
Disabled |
Voltage (0-5 VDC) |
5 VDC |
Positive |
2.5 VDC |
| 0019 |
25 |
00000031 |
0000000000011001 |
Disabled |
Voltage (±5 VDC) |
5 VDC |
Negative |
0.0 VDC |
| 001A |
26 |
00000032 |
0000000000011010 |
Disabled |
Voltage (0-5 VDC) |
5 VDC |
Negative |
2.5 VDC |
| 0021 |
33 |
00000041 |
0000000000100001 |
Disabled |
Voltage (±10 VDC) |
10 VDC |
Positive |
0.0 VDC |
| 0024 |
36 |
00000044 |
0000000000100100 |
Disabled |
Voltage (0-10 VDC) |
10 VDC |
Positive |
5.0 VDC |
| 0029 |
41 |
00000051 |
0000000000101001 |
Disabled |
Voltage (±10 VDC) |
10 VDC |
Negative |
0.0 VDC |
| 002C |
44 |
00000054 |
0000000000101100 |
Disabled |
Voltage (0-10 VDC) |
10 VDC |
Negative |
5.0 VDC |
| 0061 |
97 |
00000141 |
0000000001100001 |
Disabled |
Current (4-20 mA) |
10 VDC |
Positive |
0.0 VDC |
| 0064 |
100 |
00000144 |
0000000001100100 |
Disabled |
Current (4-12-20 mA) |
10 VDC |
Positive |
5.0 VDC |
| 0069 |
105 |
00000151 |
0000000001101001 |
Disabled |
Current (4-20 mA) |
10 VDC |
Negative |
0.0 VDC |
| 006C |
108 |
00000154 |
0000000001101100 |
Disabled |
Current (4-12-20 mA) |
10 VDC |
Negative |
5.0 VDC |
| 0091 |
145 |
00000221 |
0000000010010001 |
Enabled |
Voltage (±5 VDC) |
5 VDC |
Positive |
0.0 VDC |
| 0092 |
146 |
00000222 |
0000000010010010 |
Enabled |
Voltage (0-5 VDC) |
5 VDC |
Positive |
2.5 VDC |
| 0099 |
153 |
00000231 |
0000000010011001 |
Enabled |
Voltage (±5 VDC) |
5 VDC |
Negative |
0.0 VDC |
| 009A |
154 |
00000232 |
0000000010011010 |
Enabled |
Voltage (0-5 VDC) |
5 VDC |
Negative |
2.5 VDC |
| 00A1 |
161 |
00000241 |
0000000010100001 |
Enabled |
Voltage (±10 VDC) |
10 VDC |
Positive |
0.0 VDC |
| 00A4 |
164 |
00000244 |
0000000010100100 |
Enabled |
Voltage (0-10 VDC) |
10 VDC |
Positive |
5.0 VDC |
| 00A9 |
169 |
00000251 |
0000000010101001 |
Enabled |
Voltage (±10 VDC) |
10 VDC |
Negative |
0.0 VDC |
| 00AC |
172 |
00000254 |
0000000010101100 |
Enabled |
Voltage (0-10 VDC) |
10 VDC |
Negative |
5.0 VDC |
| 00E1 |
225 |
00000341 |
0000000011100001 |
Enabled |
Current (4-20 mA) |
10 VDC |
Positive |
0.0 VDC |
| 00E4 |
228 |
00000344 |
0000000011100100 |
Enabled |
Current (4-12-20 mA) |
10 VDC |
Positive |
5.0 VDC |
| 00E9 |
233 |
00000351 |
0000000011101001 |
Enabled |
Current (4-20 mA) |
10 VDC |
Negative |
0.0 VDC |
| 00EC |
236 |
00000354 |
0000000011101100 |
Enabled |
Current (4-12-20 mA) |
10 VDC |
Negative |
5.0 VDC |
See Also