This table provides a comprehensive list of polarity codes.
| HighByte + LowByte | ||||
|---|---|---|---|---|
| Hexadecimal | Decimal | Octal | Binary | Polarity |
| 0000 | 0 | 00000000 | 0000000000000000 | Straight |
| 0001 | 1 | 00000001 | 0000000000000001 | Reverse |
| 0002 | 2 | 00000002 | 0000000000000010 | 0 mV Input |
| 0003 | 3 | 00000003 | 0000000000000011 | 20 mV Input |
| 0004 | 4 | 00000004 | 0000000000000100 | Undefined |
| ... | ... | ... | ... | ... |
| FFFF | 65535 | 00177777 | 1111111111111111 | Undefined |