This table provides a comprehensive list of sensitivity codes.
| HighByte + LowByte | ||||
|---|---|---|---|---|
| Hexadecimal | Decimal | Octal | Binary | Sensitivity |
| 0000 | 0 | 00000000 | 0000000000000000 | 0.0000 mV/V |
| 0001 | 1 | 00000001 | 0000000000000001 | 0.0001 mV/V |
| ... | ... | ... | ... | ... |
| 4E1F | 19999 | 00047037 | 0100111000011111 | 1.9999 mV/V |
| 4E20 | 20000 | 00047040 | 0100111000100000 | 2.0000 mV/V |
| 4E21 | 20001 | 00047041 | 0100111000100001 | 2.0001 mV/V |
| ... | ... | ... | ... | ... |
| FFFE | 65534 | 00177776 | 1111111111111110 | 6.5534 mV/V |
| FFFF | 65535 | 00177777 | 1111111111111111 | 6.5535 mV/V |