Sensor Configuration Codes
In This Topic
SensorConfiguration is an 8-bit number. The bits are stored in the following format: RTTT SSBB
R = Reserved
TTT = Input / Output Type
SS = Nominal Sensitivity
BB = Nominal Bridge Resistance
This table provides a comprehensive list of sensor configuration codes.
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Reserved |
| 0 |
0 |
0 |
0 |
R |
0XXXXXXX |
Reserved |
| 1 |
1 |
1 |
1 |
R |
1XXXXXXX |
Reserved |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Input / Output Type |
| 0 |
0 |
0 |
000 |
TTT |
X000XXXX |
Bridge |
| 1 |
1 |
1 |
001 |
TTT |
X001XXXX |
Bridge and Pulse |
| 2 |
2 |
2 |
010 |
TTT |
X010XXXX |
Voltage Output |
| 3 |
3 |
3 |
011 |
TTT |
X011XXXX |
Voltage Output and Pulse |
| 4 |
4 |
4 |
100 |
TTT |
X100XXXX |
Current Output |
| 5 |
5 |
5 |
101 |
TTT |
X101XXXX |
Current Output and Pulse |
| 6 |
6 |
6 |
110 |
TTT |
X110XXXX |
Undefined |
| 7 |
7 |
7 |
111 |
TTT |
X111XXXX |
Undefined |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Nominal Sensitivity |
| 0 |
0 |
0 |
00 |
SS |
XXXX00XX |
0.5 mV/V |
| 1 |
1 |
1 |
01 |
SS |
XXXX01XX |
1.0 mV/V |
| 2 |
2 |
2 |
10 |
SS |
XXXX10XX |
2.0 mV/V |
| 3 |
3 |
3 |
11 |
SS |
XXXX11XX |
4.0 mV/V |
| Hexadecimal |
Decimal |
Octal |
Binary |
Bit |
Bit Format |
Nominal Bridge Resistance |
| 0 |
0 |
0 |
00 |
BB |
XXXXXX00 |
120 ohms |
| 1 |
1 |
1 |
01 |
BB |
XXXXXX01 |
350 ohms |
| 2 |
2 |
2 |
10 |
BB |
XXXXXX10 |
700 ohms |
| 3 |
3 |
3 |
11 |
BB |
XXXXXX11 |
1000 ohms |