This table provides a comprehensive list of shunt codes.
| HighByte + LowByte | ||||
|---|---|---|---|---|
| Hexadecimal | Decimal | Octal | Binary | Shunt |
| 0000 | 0 | 00000000 | 0000000000000000 | 30.0 kΩ |
| 0001 | 1 | 00000001 | 0000000000000001 | 43.5 kΩ |
| 0002 | 2 | 00000002 | 0000000000000010 | 60.4 kΩ |
| 0003 | 3 | 00000003 | 0000000000000011 | 87.5 kΩ |
| 0004 | 4 | 00000004 | 0000000000000100 | 100 kΩ |
| 0005 | 5 | 00000005 | 0000000000000101 | 150 kΩ |
| 0006 | 6 | 00000006 | 0000000000000110 | 300 kΩ |
| 0007 | 7 | 00000007 | 0000000000000111 | 432 kΩ |
| 0008 | 8 | 00000010 | 0000000000001000 | Undefined |
| ... | ... | ... | ... | ... |
| FFFF | 65535 | 00177777 | 1111111111111111 | Undefined |