This table provides a comprehensive list of unit codes.
| Hexadecimal | Decimal | Octal | Binary | Abbreviation | Engineering Units |
|---|---|---|---|---|---|
| 00 | 0 | 0000 | 00000000 | atm | atmosphere |
| 01 | 1 | 0001 | 00000001 | bar | bar |
| 02 | 2 | 0002 | 00000010 | dyn | dyne |
| 03 | 3 | 0003 | 00000011 | ft-H2O | foot of water (H2O) |
| 04 | 4 | 0004 | 00000100 | ft-lb | foot pound |
| 05 | 5 | 0005 | 00000101 | g | gram |
| 06 | 6 | 0006 | 00000110 | g-cm | gram centimeter |
| 07 | 7 | 0007 | 00000111 | g-mm | gram millimeter |
| 08 | 8 | 0010 | 00001000 | in-H2O | inches of water (H2O) |
| 09 | 9 | 0011 | 00001001 | in-lb | inch pound |
| 0A | 10 | 0012 | 00001010 | in-oz | inch ounce |
| 0B | 11 | 0013 | 00001011 | kdyn | kilodyne |
| 0C | 12 | 0014 | 00001100 | kg | kilogram |
| 0D | 13 | 0015 | 00001101 | kg-cm | kilogram centimeter |
| 0E | 14 | 0016 | 00001110 | kg/cm2 | kilogram per centimeter squared |
| 0F | 15 | 0017 | 00001111 | kg-m | kilogram meter |
| 10 | 16 | 0020 | 00010000 | klb | kilopound |
| 11 | 17 | 0021 | 00010001 | kN | kiloNewton |
| 12 | 18 | 0022 | 00010010 | kPa | kiloPascal |
| 13 | 19 | 0023 | 00010011 | kpsi | thousand pounds per square inch |
| 14 | 20 | 0024 | 00010100 | lb | pound |
| 15 | 21 | 0025 | 00010101 | Mdyn | megadyne |
| 16 | 22 | 0026 | 00010110 | mmHG | millimeter of mercury (torr) |
| 17 | 23 | 0027 | 00010111 | mN-m | milliNewton meter |
| 18 | 24 | 0030 | 00011000 | MPa | megaPascal |
| 19 | 25 | 0031 | 00011001 | MT | metric ton |
| 1A | 26 | 0032 | 00011010 | N | Newton |
| 1B | 27 | 0033 | 00011011 | N-cm | Newton centimeter |
| 1C | 28 | 0034 | 00011100 | N-m | Newton meter |
| 1D | 29 | 0035 | 00011101 | N-mm | Newton millimeter |
| 1E | 30 | 0036 | 00011110 | oz | ounces |
| 1F | 31 | 0037 | 00011111 | psi | pound per square inch |
| 20 | 32 | 0040 | 00100000 | Pa | Pascal |
| 21 | 33 | 0041 | 00100001 | ST | short ton (US) |
| 22 | 34 | 0042 | 00100010 | mV/V | millivolts per volt |
| 23 | 35 | 0043 | 00100011 | µA | microampere |
| 24 | 36 | 0044 | 00100100 | mA | milliampere |
| 25 | 37 | 0045 | 00100101 | A | ampere |
| 26 | 38 | 0046 | 00100110 | mm | millimeter |
| 27 | 39 | 0047 | 00100111 | cm | centimeter |
| 28 | 40 | 0050 | 00101000 | dm | decimeter |
| 29 | 41 | 0051 | 00101001 | m | meter |
| 2A | 42 | 0052 | 00101010 | km | kilometer |
| 2B | 43 | 0053 | 00101011 | in | inch |
| 2C | 44 | 0054 | 00101100 | ft | foot |
| 2D | 45 | 0055 | 00101101 | yd | yard |
| 2E | 46 | 0056 | 00101110 | mi | mile |
| 2F | 47 | 0057 | 00101111 | µg | microgram |
| 30 | 48 | 0060 | 00110000 | mg | milligram |
| 31 | 49 | 0061 | 00110001 | LT | long ton (UK) |
| 32 | 50 | 0062 | 00110010 | mbar | millibar |
| 33 | 51 | 0063 | 00110011 | ˚C | degree Celsius |
| 34 | 52 | 0064 | 00110100 | ˚F | degree Fahrenheit |
| 35 | 53 | 0065 | 00110101 | ˚K | Kelvin |
| 36 | 54 | 0066 | 00110110 | ˚Ra | degree Rankine |
| 37 | 55 | 0067 | 00110111 | kN-m | kiloNewton meter |
| 38 | 56 | 0070 | 00111000 | g-m | gram meter |
| 39 | 57 | 0071 | 00111001 | nV | nanovolt |
| 3A | 58 | 0072 | 00111010 | µV | microvolt |
| 3B | 59 | 0073 | 00111011 | mV | millivolt |
| 3C | 60 | 0074 | 00111100 | V | volt |
| 3D | 61 | 0075 | 00111101 | kV | kilovolt |
| 3E | 62 | 0076 | 00111110 | NONE | NONE |
| 3F | 63 | 0077 | 00111111 | Undefined | Undefined |
| ... | ... | ... | ... | ... | ... |
| FF | 255 | 0377 | 11111111 | Undefined | Undefined |