IHH505DataRates Enumeration
In This Topic
Syntax
Members
| Member | Value | Description |
| LOG_RATE_1_SPS | 16 | |
| LOG_RATE_10_SPS | 2 | |
| LOG_RATE_100_SPS | 7 | |
| LOG_RATE_14K4_SPS | 13 | |
| LOG_RATE_16P6_SPS | 3 | |
| LOG_RATE_19K2_SPS | 14 | |
| LOG_RATE_1K_SPS | 17 | |
| LOG_RATE_1K2_SPS | 9 | |
| LOG_RATE_20_SPS | 4 | |
| LOG_RATE_2K4_SPS | 10 | |
| LOG_RATE_2P5_SPS | 0 | |
| LOG_RATE_38K4_SPS | 15 | |
| LOG_RATE_400_SPS | 8 | |
| LOG_RATE_4K8_SPS | 11 | |
| LOG_RATE_5_SPS | 1 | |
| LOG_RATE_50_SPS | 5 | |
| LOG_RATE_60_SPS | 6 | |
| LOG_RATE_7K2_SPS | 12 | |
| LOG_RATE_NULL | 255 | |
Inheritance Hierarchy
Frameworks
| Product |
Versions |
| .NET |
net8.0 |
| .NET Framework |
net48 |
See Also