IHH505StatusEnum Enumeration
In This Topic
Syntax
Members
| Member | Value | Description |
| ADDR_EXCEEDED | 11 | |
| DOES_NOT_EXIST | 9 | |
| EMPTY | 63 | |
| ENC_RATE_DOES_NOT_EXIST | 35 | |
| ERASE_FAIL | 13 | |
| FLASH_BUSY | 21 | |
| FLASH_ERASED | 22 | |
| FLASH_LOG_PRESENT | 23 | |
| FLASH_READ_REQ_FAILED | 19 | |
| FLASH_READ_REQ_SUCCESS | 20 | |
| FLASH_WAITING_INIT | 24 | |
| FULL | 17 | |
| INIT_DONE | 28 | |
| LEN_EXCEEDED | 12 | |
| LENGTH_MAX_EXCEEDED | 2 | |
| LOCKED | 14 | |
| MEM_ALLOCATION_FAIL | 25 | |
| NULL | 255 | |
| NULL_PTR_ERROR | 32 | |
| OK | 1 | |
| PROF_DOES_NOT_EXIST | 34 | |
| RAM_512B_LOGGED | 6 | |
| RAM_FULL | 8 | |
| RAM_HALF_FULL | 7 | |
| RAM_WROTE_LSB | 5 | |
| RAM_WROTE_MSB | 4 | |
| RATE_ERROR | 31 | |
| REPEAT_SETUP_DETECTED | 10 | |
| RTCC_NOT_READY | 33 | |
| SECTOR_MAX_EXCEEDED | 3 | |
| SERV_INIT_IN_PROGRESS | 27 | |
| SERV_NOT_INIT | 26 | |
| SOURCE_ERROR | 30 | |
| TARGET_LEN_EXCEEDED | 18 | |
| USED | 60 | |
| WORD_SIZE_ERROR | 29 | |
| WRITE_DISABLED | 15 | |
| WRITE_ENABLED | 16 | |
| WRITE_IN_PROGRESS | 62 | |
Inheritance Hierarchy
Frameworks
| Product |
Versions |
| .NET |
net8.0 |
| .NET Framework |
net48 |
See Also