FUTEK .NET API Documentation
FUTEK.Devices Assembly / FUTEK.Devices Namespace / TEDSUnitOfMeasureEnum Enumeration


In This Topic
    TEDSUnitOfMeasureEnum Enumeration
    In This Topic
    Syntax
    'Declaration
     
    
    Public Enum TEDSUnitOfMeasureEnum 
       Inherits System.Enum
    'Usage
     
    
    Dim instance As TEDSUnitOfMeasureEnum
    public enum TEDSUnitOfMeasureEnum : System.Enum 
    Members
    MemberValueDescription
    Amperes43 
    Amperes_rms44 
    C1 
    cfm37 
    degrees23 
    fps21 
    g15 
    g_l27 
    ga8 
    gpm36 
    Hz26 
    inch18 
    K0 
    Kg14 
    kg_m328 
    kg_s33 
    kgf6 
    l_l32 
    l_min38 
    lb5 
    m16 
    m_s19 
    m_s27 
    m3_hr35 
    m3_m331 
    m3_s34 
    microstrain3 
    mm17 
    mole_l30 
    mole_m329 
    mph20 
    N4 
    Nm10 
    Nm_radian9 
    oz_in11 
    Pa12 
    percent40 
    psi13 
    radian_s24 
    radians22 
    RH39 
    rpm25 
    strain2 
    Volts41 
    Volts_rms42 
    Watts45 
    Inheritance Hierarchy

    System.Object
       System.ValueType
          System.Enum
             FUTEK.Devices.TEDSUnitOfMeasureEnum

    Frameworks
    Product Versions
    .NET net10.0
    .NET Framework net48
    See Also