| Class | Description | |
|---|---|---|
![]() | ChannelXDACOutputRangeChangedEventArgs | |
![]() | CommandFailedEventArgs | |
![]() | Conversion | Conversion class handles the ADC conversions for FUTEK Devices. |
![]() | CurrentInputChangedEventArgs | |
![]() | DACCalibrationPoint | |
![]() | Device | Base class for all FUTEK device operations. |
![]() | DeviceCommunicationFailedException | |
![]() | DeviceCountDetectedEventArgs | EventArg exention for DeviceDetectionStateUpdate event. |
![]() | DeviceIAA105 | USB225 class |
![]() | DeviceIDC250 | |
![]() | DeviceIHH505 | |
![]() | DeviceIPM505 | |
![]() | DeviceQIA123 | |
![]() | DeviceQIA124 | |
![]() | DeviceQIA128 | |
![]() | DeviceRepository | Provides access to FUTEK Devices and their operations |
![]() | DeviceUSB225 | USB225 class |
![]() | DeviceUSB225ProfileCalibrationModel | Profile calibration class for USB225 device. |
![]() | DigitalCalibrationLoadingPointSet | Container class for digital calibration loading points. |
![]() | Gen1BaseStreamDataConverter | Base class for generation 1 devices stream data conversion. |
![]() | Gen1DeviceBase | Base class for generation 1 device operations. |
![]() | Gen1DeviceProfileCalibrationModel | Base class for generation 1 device profile calibration. |
![]() | IOFunctionMappingChangedEventArgs | |
![]() | LoadingPoint | Digital calibration loading point. |
![]() | ProfileAssignedToChannelChangedEventArgs | EventArg extension for ProfileAssignedToChannelChanged event. |
![]() | ProfileCalibrationModel | Base class for device profile calibration. |
![]() | SingleADCStreamDataConverter | Stream data converter for single ADC devices. |
![]() | StreamDataConverter | Base class for stream data conversion. |
![]() | StreamDataPoint | Stream data point class. |
![]() | USB225MaxSPSStreamDataConverter |