UnitsOfMeasure Enumeration
In This Topic
Syntax
Members
| Member | Value | Description |
| A | 37 | |
| atm | 0 | |
| bar | 1 | |
| C | 51 | |
| cm | 39 | |
| dm | 40 | |
| dyn | 2 | |
| F | 52 | |
| ft | 44 | |
| ft_H2O | 3 | |
| ft_lb | 4 | |
| g_cm | 6 | |
| g_mm | 7 | |
| gm | 56 | |
| gram | 5 | |
| inch | 43 | |
| inch_H2O | 8 | |
| inch_lb | 9 | |
| inch_oz | 10 | |
| K | 53 | |
| k_dyn | 11 | |
| k_lb | 16 | |
| k_N | 17 | |
| k_P_si | 19 | |
| k_Pa | 18 | |
| kg | 12 | |
| kg_cm | 13 | |
| kg_cm_sq | 14 | |
| kg_m | 15 | |
| km | 42 | |
| kNm | 55 | |
| kV | 61 | |
| lb | 20 | |
| LT | 49 | |
| m | 41 | |
| m_dyn | 21 | |
| m_Nm | 23 | |
| M_Pa | 24 | |
| mA | 36 | |
| mbar | 50 | |
| mg | 48 | |
| mi | 46 | |
| mm | 38 | |
| mm_Hg | 22 | |
| mN | 63 | |
| MT | 25 | |
| mV | 59 | |
| mVV | 34 | |
| N | 26 | |
| Ncm | 27 | |
| Nm | 28 | |
| Nmm | 29 | |
| none | 62 | |
| nV | 57 | |
| Ohms | 254 | |
| oz | 30 | |
| Pa | 32 | |
| psi | 31 | |
| Ra | 54 | |
| ST | 33 | |
| uA | 35 | |
| ug | 47 | |
| Undefined | 255 | |
| uV | 58 | |
| V | 60 | |
| yd | 45 | |
Inheritance Hierarchy
Frameworks
| Product |
Versions |
| .NET |
net10.0 |
| .NET Framework |
net48 |
See Also