FUTEK .NET API Documentation
FUTEK_USB_DLL Assembly / FUTEK_USB_DLL Namespace / USB_DLL Class / Set_RS232_Output_Format Method
Type: System.IntPtr
The handle associated with the USB device.
The RS-232 output format value associated with the USB device.
The value must be between 0 and 3.
Type: System.Byte
The channel number associated with the USB device.


In This Topic
    Set_RS232_Output_Format Method
    In This Topic
    Warning: The use of this function can affect the factory calibration of the USB device.
    Sets the RS-232 output format value stored in the EEPROM of the microcontroller.
    Syntax
    'Declaration
     
    
    Public Function Set_RS232_Output_Format( _
       ByVal DeviceHandle As IntPtr, _
       ByVal RS232OutputFormat As Integer, _
       Optional ByVal ChannelNumber As Byte _
    ) As String
    'Usage
     
    
    Dim instance As USB_DLL
    Dim DeviceHandle As IntPtr
    Dim RS232OutputFormat As Integer
    Dim ChannelNumber As Byte
    Dim value As String
     
    value = instance.Set_RS232_Output_Format(DeviceHandle, RS232OutputFormat, ChannelNumber)
    public string Set_RS232_Output_Format( 
       IntPtr DeviceHandle,
       int RS232OutputFormat,
       byte ChannelNumber
    )

    Parameters

    DeviceHandle
    Type: System.IntPtr
    The handle associated with the USB device.
    RS232OutputFormat
    The RS-232 output format value associated with the USB device.
    The value must be between 0 and 3.
    ChannelNumber
    Type: System.Byte
    The channel number associated with the USB device.

    Return Value

    Type: System.String
    A value equal to 0; otherwise Error
    Remarks
    The RS232OutputFormat is a value that represents the RS-232 output format and if the output is on or off.
    Requirements

    Target Platforms: Windows 10, Windows 11

    Target Framework: .NET Framework 4.8 or later

    See Also